IESNA:LM-63-2002
[TEST]P1202723
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2A-827-U-T2
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]7727
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 82
85 90 95 105 115 125 135 145 155 165
175 180
1132.9 1159.9 1174.7 1161.6 1117.3 1027.5 955.7 953.7 989.8 1039.8
1114.8 1214.9 1345.3 1523.2 1722.5 1914.4 2112.8 2328.5 2570 2778.7
2879.1 2826.7 2631.1 2274.8 1663.8 1064.8 729 529.7 386.2 286.2
207.1 158.3 127.1 93.5 53.3 18.9 0
1132.9 1166.5 1181.7 1169.4 1125.9 1036.5 963.5 957 991 1039
1110.7 1208.3 1333.4 1504.8 1707.7 1901.7 2103 2321.1 2565.5 2782.4
2898.4 2863.1 2682.3 2358 1775.4 1133.7 773.3 563.4 410 302.6
219.4 167.7 133.3 103.7 60.3 24.6 0
1132.9 1164.4 1180.8 1171.8 1134.5 1055 977.5 965.6 995.9 1043.9
1109.5 1203.8 1326.8 1487.1 1688.9 1910.7 2104.2 2296.5 2542.5 2779.5
2926.7 2940.2 2810.3 2472.8 1918.1 1264.9 893.4 665.9 496.1 360.4
262 195.6 148.4 125.5 75.9 26.7 0
1132.9 1162.4 1182.5 1181.7 1157.9 1100.5 1024.2 987.7 1000.4 1039.8
1100.1 1182.1 1289.1 1425.2 1593.3 1781.9 1981.2 2187.4 2417.5 2674.1
2893.9 2992.7 2936.9 2729.1 2299.4 1624.1 1095.2 842.6 665.9 516.6
395.3 289.5 203.8 143.1 102.5 40.2 0
1132.9 1162.4 1187.8 1198.1 1187 1153.8 1093.5 1041 1030.8 1054.6
1102.9 1174.7 1262.4 1376.4 1518.3 1685.2 1868.4 2060.7 2272.3 2523.6
2800.4 3028.8 3121 3039 2752 2144.4 1386.3 903.3 695 562.5
450.2 360.4 276.4 197.6 126.3 54.9 0
1132.9 1159.5 1189 1212.8 1221.8 1215.3 1187 1142.7 1109.1 1106.2
1132.9 1187.8 1264.5 1360.4 1481.4 1631.5 1808.2 2004.6 2209.2 2431
2706.1 3009.1 3264.1 3387.6 3321.5 2983.3 2220.6 1314.1 731.1 493.7
376 282.1 211.2 145.6 89 36.9 0
1132.9 1159.1 1190.3 1223.9 1251.4 1270.2 1277.2 1269.8 1251 1239.1
1252.2 1292.4 1353.1 1431.4 1537.2 1675.7 1843.8 2037.4 2253.4 2483.9
2716.4 2981.6 3300.2 3671.7 3987.8 4084.6 3825.5 2968.5 1798.3 890.1
444 275.5 179.6 109.5 62.7 24.2 0
1132.9 1155 1187.8 1228.4 1269 1307.1 1349 1390 1424 1453.9
1487.9 1529 1583.5 1658.9 1764.3 1905.8 2083.3 2288.3 2514.6 2750.8
2978.8 3205.1 3456 3804.1 4338.8 5007.1 5508.2 5485.2 4662.7 3388.8
1980.4 911.1 367.8 185.7 82.4 23.8 0
1132.9 1151.7 1181.3 1222.3 1267.8 1319.8 1381.3 1451.9 1531 1619.2
1723.7 1840.2 1961.9 2094 2248.5 2439.2 2657.7 2892.3 3128 3347.4
3556.5 3753.3 3945.2 4148.5 4437.6 4927.6 5705.8 6462.3 6445.9 5538.9
3863.6 1832 578.9 220.2 102.5 33.6 0
1132.9 1146.4 1174.7 1212.8 1258.7 1313.3 1377.7 1451.5 1531 1625.7
1737.2 1863.5 1999.6 2154.2 2344.1 2580.2 2861.1 3180.9 3481.9 3764.8
4030 4269.5 4480.2 4705.3 4996.9 5474.9 6232.7 7013.3 7220.8 6531.1
4594.2 1841 490 189.4 84.1 25 0
1132.9 1145.2 1171.8 1208.3 1251 1299.8 1361.3 1431 1508.9 1597.8
1702.4 1819.2 1943.5 2082.1 2250.2 2460.9 2714.3 2992.3 3271.5 3539.3
3795.9 4038.7 4268.3 4508.5 4821.4 5290.4 6092.4 6795.2 6959.6 6321.6
4631.1 1944.3 514.2 191.1 75 20.9 0
1132.9 1141.1 1164 1196.8 1235 1278.8 1333 1394.1 1459.7 1534.7
1620.4 1715.5 1811 1914.4 2039.4 2194 2383.4 2593.8 2808.2 3021.4
3230.5 3424.5 3608.1 3808.2 4085.4 4545.8 5226.5 5800.5 5768.9 5124
3764.4 1586.8 421.9 160.7 61.9 16 0
1132.9 1139 1157.5 1185.4 1217.3 1253.8 1298.1 1344.9 1392.4 1443.3
1500.2 1559.7 1613.8 1660.6 1710.6 1772.9 1854.1 1952.1 2058.7 2173.1
2293.2 2414.2 2535.1 2680.7 2909.1 3335.1 3927.1 4298.6 4028.8 3370.3
2392.4 1003.7 276.8 109.1 46.7 13.9 0
1132.9 1130.8 1138.2 1152.1 1166.5 1181.3 1193.1 1195.2 1180.4 1145.2
1089.8 1016 926.6 832.7 740.9 667.5 613.8 579.8 567.9 575.3
602.3 632.7 644.5 631.4 603.1 557.6 471.9 357.1 272.7 220.6
176.3 138.2 105.4 75 46.3 17.2 0
1132.9 1119.8 1113.6 1109.1 1102.1 1086.1 1051.3 993.9 912.7 827.4
755.7 698.7 655.6 619.9 591.7 571.6 556 545.3 537.5 531
517.9 496.1 466.2 428.1 380.9 334.2 297.7 267.3 237.4 207.1
176.3 146.4 115.2 81.2 48.8 16.4 0
1132.9 1108.3 1087.8 1063.2 1031.2 982.4 918.8 856.5 805.3 763.5
727.4 695.8 668.3 642.1 616.3 592.1 572.4 556 540.8 522
496.1 463.7 433.4 408.8 385.4 357.9 327.2 295.6 267.7 239.4
204.2 169.7 133.3 96.4 56.2 25.8 0
1132.9 1097.2 1059.9 1016.8 964.8 906.5 861.9 833.2 809.8 784.4
755.7 726.1 697 668.7 639.2 607.2 575.7 548.2 525.2 504.3
485.9 469.9 455.9 439.9 416.2 380.9 346.5 318.6 291.1 262.4
232.5 199.7 164.8 126.3 83.6 44.7 0
1132.9 1093.5 1040.2 982.4 924.2 878.7 856.9 848.7 837.7 817.2
788.5 753.2 716.3 680.2 642.9 602.7 563 528.5 503.5 487.5
473.6 462.1 451.4 422.7 386.6 369.4 351 331.3 307.5 282.1
254.2 226.7 197.2 156.2 118.1 67.7 0
1132.9 1085.7 1022.2 956.2 901.6 872.1 867.6 871.7 867.2 845.9
812.2 771.7 724.5 683.9 639.6 601.9 569.9 536.3 505.6 478.5
457.6 443.6 417.4 385 371.1 353.8 335.4 316.1 295.6 273.1
248.5 228.8 196.4 161.1 122.2 70.1 0
1132.9 1080.4 1009 938.5 890.6 872.5 878.7 888.5 885.6 865.1
827.8 779.9 727 672.4 626.1 603.1 576.1 535.5 488.3 453.1
430.5 417 385.4 366.6 351 333.3 314.1 293.6 271.4 248.5
225.9 209.1 175.1 139.8 105.4 64.4 0
1132.9 1077.5 996.7 927 884.4 872.9 884 895.9 895.1 874.6
836.4 786.4 728.2 664.6 610.1 584.3 547.4 497.8 454.3 427.6
408.8 394.8 367.4 353 335.8 318.6 298.5 278.4 257.1 234.5
216.1 221.4 163.6 121 89.4 37.3 0
1132.9 1080.8 1001.7 929.5 886 873.7 883.6 897.5 897.5 877
838.9 788.9 731.1 667.1 610.9 585.5 548.2 497.3 455.5 427.6
407.1 395.3 365.7 351.8 335 318.6 299.3 278.8 258.3 234.5
213.2 200.9 152.1 121 92.3 53.3 0
